IESNA:LM-63-2002
[TEST]P1389362
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5D-850-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 5xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.25A 269.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26404.0
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 269.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
188.3 260.7 405.5 774.9 1694.6 2440.5 3019.9 3505.1 4012.0 4598.6 5344.5 6293.2 7589.5 9798.3 12658.9 15758.4 19321.4 21783.7 
22522.4 21675.1 19741.5 17931.0 16192.9 14049.3 9168.3 4678.3 2484.0 1890.1 1723.6 1694.6 1658.4 1245.6 615.6 463.5 152.1 57.9 0.0 
188.3 253.5 391.1 796.6 1665.6 2476.7 3012.6 3490.6 4004.8 4642.1 5351.8 6286.0 7604.0 9668.0 12724.0 15867.0 19220.0 21696.8 
22609.3 21819.9 19908.0 18126.5 16221.9 14049.3 9385.5 4591.4 2541.9 1911.9 1730.8 1687.4 1658.4 1252.9 608.3 456.2 152.1 57.9 0.0 
188.3 253.5 376.6 731.4 1535.3 2339.1 3005.4 3468.9 4012.0 4634.8 5351.8 6300.5 7480.9 9146.5 11978.1 15468.7 19198.3 21848.9 
22993.1 22623.8 21001.6 19415.6 17199.6 14766.3 10833.9 5663.2 3056.1 2107.4 1781.5 1687.4 1643.9 1491.8 622.8 441.8 181.0 72.4 0.0 
188.3 246.2 362.1 637.3 1347.0 2121.9 2896.8 3439.9 3961.3 4562.4 5315.6 6090.5 7068.1 8313.7 10464.6 13861.0 18141.0 21892.3 23507.3 
23673.8 22833.8 21834.4 20089.1 16786.8 12825.4 7575.0 4171.3 2585.4 1926.4 1701.9 1600.5 1477.4 622.8 398.3 202.8 94.1 0.0 
188.3 246.2 333.1 528.7 1071.8 1810.5 2607.1 3273.3 3780.3 4395.8 5025.9 5706.6 6568.4 7451.9 8625.1 10732.5 14418.7 19567.7 23405.9 
24745.6 24427.0 23717.3 23579.7 22457.2 18409.0 11941.9 6213.6 3657.2 2281.2 1629.4 1303.5 1165.9 716.9 362.1 253.5 137.6 0.0 
188.3 239.0 304.2 441.8 753.2 1397.7 2129.1 2853.3 3505.1 4026.5 4642.1 5301.1 5952.9 6756.7 7647.5 8842.4 10623.9 13890.0 19502.5 
24238.7 26128.8 25875.4 25006.3 25426.4 24854.3 21834.4 13433.8 5945.6 2788.1 1614.9 1050.1 803.9 608.3 340.4 282.4 195.5 0.0 
188.3 231.7 275.2 347.6 499.7 811.1 1404.9 2042.2 2766.4 3454.4 4062.7 4620.3 5279.4 5974.6 6684.3 7611.3 8856.9 10594.9 13136.8 
17380.6 22884.5 26787.9 27953.8 27403.4 27106.5 27149.9 25209.1 17612.3 7734.4 2954.7 1187.7 731.4 543.1 434.5 354.9 289.7 0.0 
188.3 217.3 246.2 282.4 347.6 449.0 644.5 1006.6 1557.0 2172.6 2809.9 3526.8 4222.0 4931.7 5627.0 6387.4 7343.3 8487.5 10008.3 12086.8 
15157.3 19053.5 23775.2 28098.6 29141.5 28583.8 27953.8 25803.0 20567.0 11225.0 4830.4 1600.5 760.4 579.4 470.7 405.5 0.0 
188.3 217.3 246.2 275.2 333.1 420.0 593.8 919.7 1426.7 2006.0 2643.3 3324.0 4041.0 4757.9 5467.6 6220.8 7147.8 8248.5 9740.4 11884.0 
14686.6 18401.7 23058.3 27548.3 29170.4 28641.8 27837.9 25853.6 21544.7 12492.3 5489.4 1832.2 760.4 593.8 492.5 427.3 0.0 
188.3 210.0 224.5 239.0 253.5 282.4 318.6 391.1 492.5 673.5 970.4 1361.5 1868.4 2397.1 3034.4 3715.1 4490.0 5503.9 6662.6 8139.9 10138.7 
12289.5 15200.8 18619.0 23174.1 26136.1 24861.5 21305.7 16308.8 11043.9 7314.3 4359.6 2404.3 1158.7 492.5 478.0 0.0 
188.3 195.5 202.8 202.8 202.8 202.8 202.8 202.8 202.8 217.3 231.7 260.7 296.9 354.9 420.0 528.7 680.7 927.0 1296.3 1861.2 2665.0 3548.5 4540.7 5279.4 
5909.4 7140.5 9001.7 9856.3 8871.3 6981.2 5091.1 3621.0 2266.7 854.5 130.4 43.5 0.0 
188.3 195.5 195.5 188.3 188.3 181.0 173.8 166.6 166.6 166.6 166.6 166.6 173.8 181.0 195.5 210.0 246.2 311.4 434.5 630.0 912.5 1137.0 1144.2 927.0 
789.4 1021.1 1672.9 2469.5 2556.4 1911.9 1042.8 499.7 202.8 79.7 36.2 21.7 0.0 
188.3 188.3 181.0 173.8 166.6 166.6 152.1 144.8 137.6 137.6 137.6 130.4 130.4 123.1 123.1 123.1 130.4 144.8 188.3 282.4 376.6 383.8 239.0 152.1 108.6 94.1 
79.7 79.7 72.4 65.2 57.9 36.2 29.0 29.0 21.7 21.7 0.0 
188.3 181.0 166.6 152.1 144.8 144.8 130.4 123.1 108.6 94.1 86.9 79.7 72.4 65.2 50.7 43.5 36.2 29.0 29.0 29.0 21.7 14.5 14.5 7.2 7.2 7.2 14.5 14.5 7.2 14.5 14.5 14.5 14.5 
14.5 21.7 21.7 0.0 
188.3 166.6 152.1 137.6 130.4 115.9 101.4 79.7 65.2 57.9 43.5 36.2 21.7 21.7 14.5 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 7.2 14.5 14.5 
14.5 0.0 
188.3 159.3 137.6 123.1 115.9 94.1 79.7 57.9 43.5 29.0 21.7 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 14.5 14.5 
0.0 
188.3 152.1 130.4 115.9 101.4 79.7 57.9 43.5 29.0 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 7.2 
0.0 
188.3 152.1 130.4 108.6 94.1 72.4 50.7 36.2 21.7 14.5 7.2 0.0 0.0 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
0.0 
188.3 152.1 130.4 108.6 86.9 72.4 43.5 29.0 21.7 7.2 0.0 0.0 14.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 
0.0 
188.3 152.1 130.4 108.6 86.9 72.4 50.7 36.2 21.7 7.2 0.0 21.7 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
188.3 152.1 130.4 108.6 94.1 72.4 50.7 36.2 29.0 14.5 14.5 21.7 14.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 0.0 
0.0 
188.3 152.1 130.4 108.6 86.9 72.4 50.7 36.2 29.0 14.5 14.5 29.0 14.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 
0.0 
